Knowledge Search
Download document () of 20

V48M28T3016-US

Eaton General purpose ventilated transformer, Fungus pr, AL windings, DOE 2016, NEMA 3R, B, 30 kVA, Made in USA, Fl/wall mt uprt, 3-ph, PV: 480V delta, SV: 208Y/120, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 30 kVA

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T3016-US
UPC
786680221255
Product Length/Depth
17 in
Product Height
32 in
Product Width
26.5 in
Product Weight
325 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 3R
Frame
B
Insulation
220 °C
Material
Al windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
30 kVA
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
30 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Modification 1
Made in America
Weathershield
Not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.