Download document () of 20

VGE1B2410PX

Male square flange receptacle for 7 #8 contacts, insulator orientation X; VGE1B2410PX

General specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1B2410PX
Product Length/Depth
41 mm
Product Height
41 mm
Product Width
45.5 mm
Product Weight
65 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
Fire & Smoke
REACH
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Thread
Degree of protection
IP67
Layout
10
Shell continuity
20.0
Shell material
Aluminium
Shell size
24
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
7
Number of cavity #8 power
7
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.