Download document () of 20

VGE1B36A22SN

Female square flange receptacle for 22 #12 contacts, insulator orientation N; VGE1B36A22SN

General specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1B36A22SN
Product Length/Depth
57 mm
Product Height
57 mm
Product Width
48 mm
Product Weight
184 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Fire & Smoke
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
Insulator not mounted
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
A22
Shell continuity
20.0
Shell material
Aluminium
Shell size
36
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
22
Number of cavity #12
22
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.