Download document () of 20

VGE1D2015PZ

Male plug for 7 #12 contacts, insulator orientation Z; VGE1D2015PZ

General specifications

Product Name
Eaton Souriau VGE1-FER1 series fire and smoke certified bayonet connector
Catalog Number
VGE1D2015PZ
Product Length/Depth
35 mm
Product Height
35 mm
Product Width
44.8 mm
Product Weight
54 g

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Fire & Smoke
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
N
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP67
Layout
15
Plug type
Straight Plug
Shell continuity
20.0
Shell material
Aluminium
Shell size
20
Mating cycles
500
Operating temperature - max
100 °C
Operating temperature - min
-40 °C
Number Of Contacts
7
Number of cavity #12
7
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.