WEBCARDLXE Network Management Card for Select UPS Systems, TAA
Product Name |
Eaton Tripp Lite series network card
|
Catalog Number |
WEBCARDLXE
|
UPC |
037332282743
|
Product Length/Depth |
2.36 in
|
Product Height |
0.71 in
|
Product Width |
5.17 in
|
Product Weight |
0.11 lb
|
Compliances |
TAA Compliant
UKCA RoHS3 CE Marked FCC Class B REACH |
Certifications |
ICES
EN 55032 IEC/EN 63000 EN 55035 |
Product Highlights |
Allows full remote access and management via SNMP, web, SSH or Telnet
Reboots unresponsive equipment remotely without requiring a costly site visit Sends user-configurable alerts via SNMP or email Optional EnviroSense2 sensors enable site monitoring of environmental status Mobile-friendly HTML5-based interface requires no Java for interaction WEBCARDLXE is designed to fit specific SmartPro and SmartOnline UPS systems only. Please verify its compatibility with your WEBCARDLXE is designed to fit specific SmartPro and SmartOnline UPS systems only. Please verify its compatibility with your model before ordering. |
SideA Connector1 |
RJ45 (FEMALE)
|
SideA Connector2 |
MICRO-USB B (FEMALE)
|
SideA Connector3 |
USB A (FEMALE)
|
Network Compatibility |
10 Mbps
100 Mbps (Fast Ethernet) |