Knowledge Search
Download document () of 20

XF7.5
Model code: 7.5A TIME FUSE LINKS

Eaton Bussmann series low voltage british standard fuse, 7.5 A, 15 x 58 mm, ESI 12-6

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XF7.5
Model Code
7.5A TIME FUSE LINKS
EAN
5027590514927
Product Length/Depth
56 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
13.55 g
Certifications
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.