Knowledge Search
Download document () of 20
Sounders & horns

FHF sLB2 Weatherproof Strobe Light

Eaton’s FHF SBL 2 strobe light is a robust optical signalling device for indoor and outdoor applications. Designed specifically for use in harsh and industrial environments, it's ideal for particularly noisy areas.

Manufactured from thermoplastic (ABS), the durable and reliable material creates a corrosion-free structure that meets ingress protection standard IP 54. The compact design provides an easy and manageable installation process.

The device has the option of 5 different coloured caps, with two separate strobe light systems to suit your application needs, each providing 7.5 joule flash energy every 1.5 seconds.

Cost saving
Durable and hard-wearing, long life-cycle
Safety
A high weatherproof rating for harsh conditions
Flexibility
5 different coloured caps to suit your application

Design Features

  • Indoor and outdoor application
  • Ingress protection IP 54
  • 3 different operating modes

Standard Materials

  • Housing: plastic socket with injection-moulded metal bottom
Specifications

Ordering Requirements sLB2 - EN

dsfh086-en-fhf-slb2-strobe-light-config-options.png

Ordering Requirements sLB2 - DE

dsfh086-de-fhf-slb2-strobe-light-config-options.png
Download Links
X
Download Close