Knowledge Search
Download document () of 20
Bells & chimes

MEDC DB6 Alarm Bell Range

Eaton's Crouse-Hinds series MEDC DB6 Alarm Bell is designed for use in potentially explosive atmospheres. It's suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

Highly Certified
Designed for use in hazardous and harsh locations
Durability
Cast iron enclosure with IP65 rating
Flexible
Painted to customer specification

Certifications and compliances

  • Certified to IEC60079-0, IEC60079-1
  • Certified to EN60079-0, EN60079-1

ATEX Cert. No

  • Baseefa03ATEX0257, Ex II 2 G Ex d IIB T5 Gb

IECEx Cert. No

  • IECEx BAS 09.0040 Exd IIB T5 Gb

Design features

  • IP65
  • Certified temperature –4°F to 131°F, –20°C to +55°C
  • 2 cable entries
  • Captive cover screws

Standard materials

  • Cast iron enclosure
Specifications

Ordering Information

medc-db6-numbering-system.jpg
Download Links
X
Download Close