Knowledge Search
Download document () of 20
Call points, pullstations & pushbuttons

MEDC SM87BG Manual Call Point Range

The Crouse-Hinds series MEDC SM87BG Manual Call Point Range is designed for use in potentially explosive atmospheres and is suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. 

The units are easy to install and maintain and have been designed to endure the harshest environmental conditions. 

Intrinsically safe Exia and flameproof Exd versions of each model are available. 

The easy-to-install units are offered in either stainless steel or alloy to suit a wide range of applications.

Ease of use
Easy to install and maintain
Cost saving
Robust yet lightweight and easy to maintain
Durability
Manufactured from stainless steel or marine grade alloy

Certifications and compliances

ATEX

  •  Ex d Cert. no. Baseefa03ATEX0075. ATEX Approved Ex II 2GD
  •  Certified to: EN60079-0, EN60079-1, EN60079-31
  •  Ex d IIC T5/T6 Gb, Ex tb IIIC T85°C/T100°C Db. IP66/IP67

ATEX Ex ia

  •  Cert no. Baseefa 02ATEX0152X. ATEX Approved Ex II 1GD
  •  Certified to: EN60079-0, EN60079-11
  •  Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

IECEx Ex d

  • Cert. no. IECEx BAS 09.0060
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • Ex d IIC T5/T6 Gb, Ex tb IIIC T85°/T100°C Db. IP66/IP67

IECEx Ex ia

  •  Cert. no. IECEx BAS 10.0033X
  •  Certified to: IEC60079-0, IEC60079-11
  •  Ex ia IIC T4 Ga, Ex ia IIIC T135°C Da

UL

  •  Listing no. E186629
  •  UL listed to Class 1, Div 1. Groups C & D. (SM87PBL)

ULC

  •  Cert. no. 20091023-E320282
  •  ULC certified for Class I, Zone 1 Groups C & D (SM87PBL)

CSA Explosion proof

  •  Class 1, Div 1 & 2. Group D
  •  Ex d IIC T5/T6 Gb

CSA Intrinsically safe

  •  Class 1, Div 1 & 2. Groups A-D

INMETRO Ex d

  •  Ex db IIC T5/T6 Gb

CQST Exd

  •  Exd IICT85°C/T100°C

CQST Exia:

  •  Exia IIC T4

Type Approvals

  •  DNV (IEC 60945) (Stainless Steel SM87PB only)

Design Features

  • IP66 and IP67
  • Certified temperature:  –67°F to +158°F,  –55°C to +70°C*
  • Stainless steel or marine grade alloy
  • Robust yet lightweight
  • Easy to maintain

*Model dependent

Standard Materials

  •  Grade 316 ANC4B stainless steel or LM 25 TF marine grade alloy
Specifications

Ordering Information

DSMC0005 Config Options

Ordering Information - NEC applications (UL)

Config