Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC XB10 10/15 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB10 range of compact and lightweight 10 & 15 Joule beacons is suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing, including the flamepaths, is manufactured completely from a UV-stable, glass reinforced polyester (GRP) - lightweight and corrosion free. 

An additional body clamp is available for high vibration environments.

A lower-maintenance option is available - the Ex de version allows termination within the Ex e chamber. Contact us for details, below.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Safety
For use in potentially explosive atmospheres and harsh environments
Flexibility
Various lens colors

Certifications and compliances


ATEX Ex d:

  • Cert. no. BAS00ATEX2204X
  • Certified to: EN60079-0, EN60079-1
  • Ex II 2G, Ex d IIB T4 Gb
     

ATEX Ex de:

  • Cert. no. BAS00ATEX2226X
  • Certified to: EN60079-0, EN60079-1, EN60079-7
  • Ex II 2G, Ex de IIB T4 Gb
     

IECEx Ex d:

  • Cert. no. IECEx BAS 10.0086X
  • Certified to: IEC60079-0, IEC60079-1
  • Ex d IIB T4 Gb
     

IECEx Ex de:

  • Cert. no. IECEx BAS 10.0087X
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-7
  • Ex de IIB T4 Gb


INMETRO Ex d:

  • Ex d IIB T4 Gb

Design features

  • IP66 and IP67
  • Certified temperature –67°F to +131°F, –55°C to +55°C*
  • 10 and 15 Joule versions available
  • Corrosion Free GRP
  • Various lens colors
  • Lens guard fitted as standard
  • Stainless steel mounting bracket & screws
  • Replaceable twin tubes
  • Optional telephone initiate
  • Optional earth continuity

*Model dependent

Standard materials

  • Body: glass reinforced polyester (GRP)
  • Lens: glass
  • Cover screws & bracket: stainless steel 316
Specifications

Ordering Information

dsmc0049-en-medc-xb10-beacon.png
Download Links
X
Download Close