Knowledge Search
Download document () of 20
Beacons, strobes & indicators

MEDC XB12SL 21 Joule Ex Status Lamp Range

Eaton's Crouse-Hinds series MEDC XB12SL range of versatile status lamps is suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

XB12SL status lamps are available with xenon (21 joules) or filament (60W) lamps.

The XB12SL is made from corrosion-free GRP to provide a wide range of status lights to suit customer requirements. All units can be supplied as 2, 3, 4 or 5 way.

This unit is available in a high number of configurations to suit your specification.  Please download the datasheet and contact Eaton's Crouse-Hinds, B-Line and Oil & Gas Division for customization options.

Easy installation
One assembly, pre-wired and ready to mount
Durability
Corrosion free GRP

Certifications and compliances

ATEX

  • Ex d Cert. no. BAS99ATEX2196
  • Certified to: EN60079-0, EN60079-1
  • Ex II 2G, Ex d IIB T4/T5/T6 Gb

IECEx Ex d

  • Cert. no. IECEx BAS 10.0094.
  • Certified to: IEC60079-0, IEC60079-1
  • Ex d IIB T4/T5/T6 Gb

UL Haz Locs

  • Cert. no. E187894.
  • Class I, Div 2, Groups C & D.
  • Class I, Zones 1 & 2, AExd IIB T4/T5

TR CU Ex d

  • 1Ex d IIB T4/T5/T6 Gb 

INMETRO Ex d

  • Ex d IIB T4/T5/T6 Gb

Design features

  • Zone 1 and Zone 2 use
  • IP66 and 67
  • Optional telephone or relay initiate
  • Optional resistors

Standard materials

  • Stainless steel grade 316 ANC4B, marine grade alloy LM25
Specifications

Ordering Information

MEDC XB12SL Status Lights are highly configurable products.  Lamp type, number of lights and lens colors may all be customized to meet your specific application requirements.  Please contact Eaton's Crouse-Hinds, B-Line and Oil & Gas Division to discuss your requirements.
Download Links
X
Download Close