Knowledge Search
Download document () of 20

HERNIS S9 Safe Area Fixed Camera Range

The HERNIS S9 fixed camera range from Eaton Crouse-Hinds is both compact and durable, saving space and reducing maintenance requirements in safe area applications. For indoor or outdoor installation, particularly where space is at a premium, S9 safe area cameras are ideal for offshore installations, including wind turbines and marine applications such as FPSOs and commercial shipping.

HERNIS S9 fixed cameras can be equipped with up to 33x zoom and integrated wiper. There is also a low temperature version with a built-in heater to protect the camera station and reduce the risk of component failure. Other options include an integral audio function that requires no additional cabling.

Weatherproof
Highly advanced surveillance camera stations that are designed to meet worldwide demanding environments
Microphone
The S9 camera station supports audio
Light performance
Light sensitivity as low as 0.01 LUX: excellent performance in low illumination

We're taking the lead in cybersecurity.

We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change.
This is why administrators of any connected systems must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.

Certifications and compliances

Type Approval

  • DNV GL Certificate No: TAA00000C8

Design Features

  • Automatic day/night function
  • IR sensitive
  • Integrated wiper (S9W standard)
  • Audio (optional)
  • Auto focus with manual override
  • Multi-cable accommodated
  • Scratch proof, tempered glass
  • Thermoelectric heating
  • Power-over-Ethernet option

Standard Materials

  • Body material: electro-polished 316L stainless steel exterior 
  • The electro-polished surface is practically maintenance free

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
Specifications

This camera station is available as part of a HERNIS™ FLEX solution.

From micro sites to multi sites, there's a FLEX for you.

Visit our systems pages to find out more about modularity and a cybersecure system that can grow with your operations.