Download document () of 20
Fuses

3216LV SMD fuse

Eaton’s 3216LV fast acting, 125 Vac, 3.2 x 1.6 mm surface mount fuses are UL recognized for overcurrent protection of electronic circuits.  They utilize thick and thin metal film technologies for superior fusing action and enhanced reliability. They meet MIL-STD-202, Method 107 (Thermal Shock), MIL-STD-202, Method 204 Vibration) and MIL-STD-202, Method 106 (Moisture resistance). This is a RoHS compliant fuse.

Fast acting, 125 Vac
3.2 mm x 1.6 mm
Surface mount fuse

Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us