Download document () of 20
Luminaires

GuideLed FSL CG-S - Central battery safety luminaire

The GuideLed FSL is safety light with the same design like the GuideLed Exit sign featuring a light guide and two different optics: the version with highly precise microprism optics guides the light from the ceiling to the escape route and significantly reduces the glare effect. 

The version with the opaque cover has been made for wall mounting in a corridor or stair case, where the highly uniform lit output area avoids glare as well.

2 different optics
Wall and ceiling mounting
Small structural shapes
Reduced glare intensity
Flat safety light
Identical design to GuideLed exit signs

Features

  • Safety luminaire in LED technology for surface mounting or semi-recessed mounting
  • Low height of only 36 mm or 14 mm
  • Anti-glare illumination ensured by precise micro-prism optics, optional with white opaque cover for wall mount application
  • Suitable for mounting height of up to 8.5 m
  • Minimum service requirement due to high service life of the LEDs (up to 50.000 hours)

GuideLed FSL uses the light guide technology developed for GuideLed Exit signs which transform the punctual light of  the LEDs into a fully uniform lit surface which reduces the glare in a first step. And it allows to build a very flat design.

On top of that, the FSL features a highly precise microprism cover which makes it more efficient for illuminating escape routes from the ceiling. The prisms additionally cut the beam for higher angles which can cause glare.

Thus, GuideLed FSL is a great solution for application where people need special care like in care homes where the safety lights may be used as a night light.

Highly precise optics

The highly precise optics shape the beam efficiently and reduces glare effects

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery safety luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

40071353641 GuideLed (FSL) 10011 CG-S, Mounting set, surface installation, incl. LED supply and CG-S technology (20 addresses)  
40071353642 GuideLed (FSL) 10012 CG-S, Mounting set, recessed installation of the V-CG-SLS28 supply provided and CG-S technology (20 addresses)  
40071353644 GuideLed (FSL) 10013 CG-S, Mounting set, recessed installation of the V-CG-SLR28 supply provided and CG-S technology (20 addresses)  
40071353590 GuideLed FSL 10011 / 10012 CG-S, LED safety luminaire with special micro-prism optics (without mounting set)  
40071353591 GuideLed FSL O 10011 / 10012 CG-S, LED safety luminaire with opaque cover (without mounting set)  

TECHNICAL SPECIFICATIONS

GuideLed FSL

Luminous flux ΦN: 240 lm with prismatic cover
220 lm with opaque cover
Luminous flux ΦEN
at end of rated operating timer:
100 %
Housing Material: PC, PMMA
Housing Color: Light grey RAL 7035
Weight: 0.49 kg (10011 FSL CG-S)
0.45 kg (10012. 10013 FSL CG-S)
Type of mounting: Ceiling installation / semi-recessed installation
Terminals: Clamp terminal 2.5 mm²
Voltage ranges: 220 – 240 V AC. 50/60 Hz
176 – 275 V DC
Current consumption - battery operation (220 V): 18 mA
Power consumption mains operation (apparent power/effective power): 7.2 VA / 4.0 W
Permissible ambient temperature: -20°C to +40°C
Light source: LED stripe
Download Links
X
Download Close