Knowledge Search
Download document () of 20
Standard enclosures and junction boxes

CEAG GHG66 IEC Ex d Explosion-protected Aluminum Enclosures

Eaton's Crouse-Hinds series CEAG GHG66 enclosures are engineered for safe and reliable performance in a wide range of hazardous area and harsh applications within the chemical, petrochemical and offshore industries.

The die cast aluminum GHG66 is an ATEX and IECEx certified enclosure with an operating temperature range of -20°C to +40°.

The GHG66 is available in six enclosure sizes to suit customer preferences.  The lightweight, powder coated enclosure provides excellent corrosion resistance, impact strength and ingress protection.

Certifications and compliances

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib [ia/ib] II; Ex II 2 D Ex tD A21 IP66
  • EC-Type Examination Certificate: PTB 98 ATEX 1054U
  • IECEx Certificate of Conformity: IECEx PTB 12.0026
  • Marking accd. to IECEx: Ex de IIC / IIB Gb / Ex tb IIIC Db; Ex de IIB T6, T5, T4 Gb
  • Degree of protection accd. to EN 60529: IP54 standard; IP66 (optional)

Design features

  • Available in six enclosure sizes to suit customer preferences
  • Suited for tropical and maritime climates with powder coating
  • Metal parts without finish are corrosion-resistant
  • Explosion group IIC

Standard materials

  • Enclosure – die cast aluminum
  • Enclosure finish – polyester powder coating in RAL 7032/7022
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
Download Links
X
Download Close