Knowledge Search
Download document () of 20
Linear

CEAG LLK98 Non-metallic Industrial LED Light Fixtures

Eaton’s Crouse-Hinds series LLK98 linear fixtures are designed for use with LED tubes.  The constant light output, even at low ambient temperatures, makes this linear fixture the ideal light fitting for harsh industrial applications.

Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where wet and harsh conditions are present.

The LLK98 is available in three lamp lengths (600mm, 1200mm and 1500mm) to suit customer preferences.

Reliability
50,000 hour lifetime
Durability
Chemical- and UV-resistant
Ease of Installation
Can be mounted on either side

Certifications and compliances

  • Degree of protection accd. to EN 60529: IP66

Design features

  • Versions available with excellent mechanical properties and high resistance against humidity, dust and harsh environmental conditions
  • Cost-effective installation due to single-ended through wiring
  • LED tubes offer high efficiency
  • Double-sided safety lock
  • High degree of protection: IP66
  • Available in three lamp lengths (600mm, 1200mm and 1500mm) to suit customer preferences

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Protective cover – polycarbonate
Specifications
Highlight differences
Show only differences
Hide blank features