Knowledge Search
Download document () of 20
Handlamps and Portables

CEAG Stabex and Stabceag 0 LED Explosion-protected Flashlight/Torch Lights

CEAG Stabex and Stabceag 0 LED portable flashlights from Eaton's Crouse-Hinds Division are ideal for use during rescue and emergency operations, as well as for control and inspection patrols.  These flashlights are approved for all explosive gas and dust atmospheres in Zone 21 and 22, and they provide optimum safety, even in unpredictable situations.

Available with LED, incandescent or Xenon lamps, the handy Stabex mini flashlight is a perfect personal light source for all inspecting tasks.  The larger Stabex HF features a wrist strap and can be operated securely with only one hand, even while wearing work gloves.  A third model, the Stabceag 0, is suitable for use as a helmet torch.

Certifications and compliances

Stabex Mini models:

  • EC-Type Examination Certificate: PTB 98 ATEX 2061
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e ib IIC T4 Gb
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 Gb
  • Degree of protection accd. to EN 60529: IP65

Stabex Mini LED models:

  • EC-Type Examination Certificate: BVS 08 ATEX E 158
  • IECEx Certificate of Conformity: IECEx BVS 11.0001
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e ib IIC T4 / Ex II 2 D Ex tD A21 IP66 T85°C
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex e ib IIC T4 / Ex II 2 D Ex tD A21 IP66 T85°C
  • Marking accd. to IECEx: Ex ib IIC T4 Gb; Ex tb IIlC T85°C Db IP66
  • Degree of protection accd. to EN 60529: IP66

Stabex HF models:

  • EC-Type Examination Certificate: BVS 11 ATEX E 174
  • IECEx Certificate of Conformity: IECEx BVS 14.0072
  • Marking accd. to IECEx: Ex e ib IIC T4 / Ex tD A21 IP65 T57°C
  • Degree of protection accd. to EN 60529: IP65

Stabex HF LED models:

  • EC-Type Examination Certificate: BVS 11 ATEX E 174
  • IECEx Certificate of Conformity: IECEx BVS 14.0072
  • Marking accd. to 94/9/EC: Ex II 1 G Ex ia IIC T4 Ga; Ex II 2 D Ex tb IIIC T80°C Db
  • Marking accd. to 2014/34/EU: Ex II 1 G Ex ia IIC T4 Ga; Ex II 2 D Ex tb IIIC T80°C Db
  • Marking accd. to IECEx: Ex ia IIC T4 Ga / Ex tb IIIC T80°C Db
  • Degree of protection accd. to EN 60529: IP65

Stabceag 0 models:

  • EC-Type Examination Certificate: BVS 13 ATEX E 021 X
  • IECEx Certificate of Conformity: IECEx BVS 13.0034X
  • Marking accd. to 2014/34/EU: Ex II 1 G Ex ia IIC T4 Ga; Ex II 2 D Ex ib IIIC T105°C Db IP68
  • Marking accd. to IECEx: Ex ia IIC T4 Ga / Ex ib IIIC T105°C Db IP68
  • Degree of protection accd. to EN 60529: IP68

Design features

  • Single-handed operation, even with work gloves
  • High degree of protection: IP65; IP66; IP68
  • Light cone can be focused (all models except Stabex Mini and HF-LED)
  • Halogen lamp (Stabex HF model only)
  • LED technology (available with Stabex Mini LED, Stabex HF LED and Stabceag 0 models only)
  • Stabceag 0 model is suitable as a helmet light
  • Scratchproof mineral glass

Standard materials

  • Enclosure – polycarbonate, aluminum, polyamide or plastic (depending on model)
  • Light aperture – mineral glass
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close