Knowledge Search
Download document () of 20
Switches and disconnects

N2RS Non-metallic Hazardous Area Enclosed Switches

N2RS non-metallic hazardous area enclosed switches from Eaton's Crouse-Hinds Division are used for individual motor control in Class I, Division 2 areas.  N2RS switches are surface mounted adjacent to, or remote from, the equipment being controlled.

Certifications and compliances

NEC

  • Class I, Division 2, Groups B, C, D
UL standards
  • UL508
  • UL1604
CSA standard
  • cUL to CSA standard C22.2 No. 213
Environmental ratings
  • NEMA 3, 4X, 7BCD (Div. 2), 12
  • IP65

Design features

  • Enclosed devices are unfused, factory sealed motor circuit switches
  • Exceeds NEC wiring end room requirements for ease of installation
  • RSWP factory sealed industrial control switch; no external seals are required
  • Enclosure is made of Krydon high impact strength fiberglass-reinforced polyester material, having excellent corrosion resistance and stability to heat
  • Krydon hubs with integral bushings, for dead end or through feed arrangements, are supplied
  • Krydon mounting feet supplied
  • Suitable for wash down and corrosive areas (Type 4X)
  • A padlock can be used to lock the operating handle in the "OFF" position
  • Rotary actuator with snap action
  • Unitized, strong and durable construction provides longer service life for equipment
  • Factory sealed 10A, 600 VAC auxiliary contact switch provided

Standard materials

  • Enclosure – Krydon
  • External hardware – stainless steel
  • Operating handle – nylon
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close