48 V -12 V Bidirectional DC / DC converter
48 V-12 V bi-directional DC / DC converters have become essential parts in modern vehicle electrical systems. They facilitate the efficient management of power distribution within vehicles, optimize overall energy efficiency and vehicle performance.
These converters enable the efficient power transfer between different voltages based on the vehicle's electrical demands and the state of batteries’ health. In some cases such as vehicle starting and autonomous driving, it can also be used in boost mode.
A. SMT chip fuse: CC12H, 3216FF,
B. High voltage cartridge fuse: AHCA
C. High current SMD fuse: 1025HC, 1245HC
D. High power TVS diodes (200-600 W): SMFxxH / SMAJxxH / SMBJxxH
E. Polymer ESD suppressor: PS04LTVA1 / 0402ESDA-AEC1
F. ESD TVS diodes: STS32
G. High power TVS diodes: SMFxxLH
H. High power TVS diodes (200-600 W): SMAJxxH / SMBJxxH
I. Power inductor: MTA high current molded (to be released), HCM1A-V2 high current molded inductor
J. Ferrite bead: MFBA
K. Singal line CMC: ACExV CAN-Ethernet inductor
L. EHBSA hybrid polymer capacitor
Submit your questions and comments. We will be in touch with you shortly.