Download document () of 20

045869
Model code: SBO-SW

Eaton Moeller® series SW Cable operation

General Specifications

Product Name
Eaton Moeller® series SW Accessory Cable operation
Catalog Number
045869
Product Length/Depth
145 mm
Product Height
80 mm
Product Width
120 mm
Product Weight
1.235 kg
Compliances
CE
EAN
4015080458692
Model Code
SBO-SW

General

Accessory/spare part type
Accessory
Product category
Accessories
Type
Cable operation kit

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Export product specification