Download document () of 20

06A1001S0804PN9

Shielded heat shrink boot backshell, size 08 for connector 26482 II, EN2997; 06A1001S0804PN9

General Specifications

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06A1001S0804PN9
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Plating
Nickel
Shell continuity
5
Shell material
Stainless Steel
Shell size
8
Operating temperature - max
200 °C
Operating temperature - min
-65 °C
Salt spray
1000 hour

Export product specification