Download document () of 20

073237
Model code: +AGM2-10-PKZ0

Eaton Moeller® series PKZ0 Trip indicator switch, 2 N/C, screw connection

General Specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Trip indicator
Catalog Number
073237
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
23 mm
Product Weight
0.035 kg
Compliances
CE
EAN
4015080732372
Model Code
+AGM2-10-PKZ0

Product specifications

Electric connection type
Screw connection
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Number of switches (fault signal)
1
Mounting method
Side mounting
Model
Top mounting
Lamp holder
None
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
3.5 A

Export product specification