Download document () of 20
Discontinued

090223
Model code: WBGL6

Eaton Moeller® series RMQ16 Filament lamp, 6 V, W2x4.6d, 1W

General Specifications

Product Name
Eaton Moeller® series RMQ16 Accessory Filament lamp
Catalog Number
090223
Product Length/Depth
19 mm
Product Height
6 mm
Product Width
6 mm
Product Weight
0.005 kg
Certifications
UL/CSA certification not required
EAN
4015080902232
Model Code
WBGL6

Product specifications

Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Color
Colorless
Lamp shape
Pear-shape
Lamp type
Incandescent lamp
Energy efficiency class
G
Lifespan, electrical
10,000 h (at 25°C, according to EN60064)
Suitable for
Pointer
Socket type
W2x4.6d
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1 W
Diameter
5 mm
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Average nominal lifespan
3000 hour
Color temperature - max
2800 K
Effective luminous flux
0 lm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Lamp power - max
1 W
Lamp power - min
1 W
Lamp voltage - max
6 V
Lamp voltage - min
6 V
Nominal current
170 mA

Export product specification