Download document () of 20
Discontinued

090854
Model code: 81LQ25

Eaton Moeller® series RMQ16 Insert label, transparent, 1 81LQ25

General Specifications

Product Name
Eaton Moeller® series RMQ16 Accessory Insert label
Catalog Number
090854
Product Length/Depth
1 mm
Product Height
19 mm
Product Width
19 mm
Product Weight
1.83 g
Compliances
CE
EAN
4015080908548
Model Code
81LQ25

Product specifications

Type
Transparent insert plates
Features
Labelled
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Connection to SmartWire-DT
No
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in diameter
16 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Diameter
0 mm
Size
Front dimensions: 25 x 25 mm
Lens color
Gray
Design
Flat
Lens shape
Square

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.