Download document () of 20

092180
Model code: T5B-4-15700/V/SVB

Eaton Moeller® series T5B Main switch, T5B, 63 A, rear mounting, 4 contact unit(s), 6 pole, 2 N/O, Emergency switching off function, With red rotary handle and yellow locking ring

List price EUR289

General Specifications

Product Name
Eaton Moeller® series T5B Main switch
Catalog Number
092180
Product Length/Depth
188 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
0.795 kg
Certifications
UL Category Control No.: NLRV
UL 60947-4-1
UL File No.: E36332
CSA-C22.2 No. 94
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947
CSA
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
CE
CSA Class No.: 3211-05
UL
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
EAN
4015080921806
Model Code
T5B-4-15700/V/SVB

Product specifications

Product Category
Main switch
Features
Version as emergency stop installation
Version as main switch
Version as maintenance-/service switch
Actuator color
Red
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Red rotary handle and yellow locking ring
Operating frequency
1200 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
6000 V AC
Rated operational power star-delta at 500 V, 50 Hz
37 kW
Rated operational power star-delta at 690 V, 50 Hz
22 kW
Rated permanent current at AC-21, 400 V
63 A
Rated uninterrupted current (Iu)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
90 °
Switching power at 400 V
30 kW
Voltage per contact pair in series
60 V
Rated operational power at AC-3, 500 V, 50 Hz
22 kW
Device construction
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
1.3 kA
1,3 kA, Contacts, 1 second
Electrical connection type of main circuit
Screw connection
Design
15700
Mounting position
As required
Actuator type
Door coupling rotary drive
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Assigned motor power at 115/120 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 200/208 V, 60 Hz, 1-phase
7.5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
40 HP
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
4.5 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Rated conditional short-circuit current (Iq)
2 kA
Overvoltage category
III
Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Degree of protection (front side)
IP65
Number of poles
Six-pole
Mounting method
Rear mounting
Degree of protection
NEMA 12
Suitable for
Ground mounting
Intermediate mounting
Branch circuits, suitable as motor disconnect, (UL/CSA)
Functions
Emergency switching off function
Interlockable
Number of switches
1
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Screw size
M6, Terminal screw
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Lifespan, mechanical
500,000 Operations
Load rating
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
Terminal capacity
2 x (1.5 - 10) mm², flexible with ferrule to DIN 46228
12 - 4 AWG, solid or flexible with ferrule
1 x (2.5 - 35) mm², solid or stranded
1 x (1 - 25) mm², flexible with ferrules to DIN 46228
2 x (2.5 - 16) mm², solid or stranded
Switching capacity (main contacts, general use)
63 A, Rated uninterrupted current max. (UL/CSA)
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Number of auxiliary contacts (normally open contacts)
2
Number of contact units
4
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 240 V
6
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
3
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
520 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
600 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
480 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
340 A
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
800 A
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated operational voltage (Ue) at AC - max
690 V
Short-circuit current rating (high fault)
10 kA, SCCR (UL/CSA)
100 A, Class J, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
80 A gG/gL, Fuse, Contacts
Rated operational current (Ie) at AC-21, 440 V
63 A
Rated operational current (Ie) at AC-23A, 230 V
63 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
63 A
Rated operational current (Ie) at AC-23A, 500 V
33 A
Rated operational current (Ie) at AC-23A, 690 V
23.8 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
51 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
41 A
Rated operational current (Ie) at AC-3, 500 V
33 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
17 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
63 A
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms
25 A
Rated operational current (Ie) at DC-23A, 120 V
25 A
Rated operational current (Ie) at DC-23A, 24 V
50 A
Rated operational current (Ie) at DC-23A, 240 V
20 A
Rated operational current (Ie) at DC-23A, 48 V
50 A
Rated operational current (Ie) at DC-23A, 60 V
50 A
Rated operational current (Ie) star-delta at AC-3, 220/230 V
63 A
Rated operational current (Ie) star-delta at AC-3, 380/400 V
63 A
Rated operational current (Ie) star-delta at AC-3, 500 V
57.2 A
Rated operational current (Ie) star-delta at AC-3, 690 V
29.4 A
Rated operational current for specified heat dissipation (In)
63 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
18.5 kW
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated operational power at AC-23A, 500 V, 50 Hz
22 kW
Rated operational power at AC-23A, 690 V, 50 Hz
22 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
22 kW
Rated operational power at AC-3, 415 V, 50 Hz
22 kW
Rated operational power at AC-3, 690 V, 50 Hz
15 kW
Rated operational power star-delta at 220/230 V, 50 Hz
18.5 kW
Rated operational power star-delta at 380/400 V, 50 Hz
30 kW
Tightening torque
4 Nm, Screw terminals
35.4 lb-in, Screw terminals
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.
Housing material
Plastic

Export product specification