Download document () of 20

100031
Model code: NZM1-XSR-R-S4803

NZM1-XSR-R-S4803. Main switch assembly kit lateral right red

General Specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100031
Product Length/Depth
190 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.835 kg
Compliances
RoHS conform
EAN
4015081000210
Model Code
NZM1-XSR-R-S4803

Export product specification