Download document () of 20

1005-CSA

Eaton Aluminium surface-mount long-distance magnetic contact - EN50131-2-6 certified - protection grade 2 - environmental class II

General Specifications

Product Name
Eaton Metallic surface-mounting magnetic contacts
Catalog Number
1005-CSA
Product Length/Depth
114 mm
Product Height
20 mm
Product Width
35 mm
Product Weight
0.56 kg
Certifications
CE marking
EAN
8714112069962

Product specifications

Operating temperature - max
40 °C
Operating temperature - min
-10 °C
Current - max
1 A
Degree of protection (IP)
Other
Type of fastening
Magnetic
Type Of Electric Connection
Other
Color
Aluminium
Mounting Method
Surface mounting
Sensor height
20 mm
Wireless
NO
With connection cable
YES
Surface finish
Glossy
VdS class
None
Contacts
1 breaker contact (NC)
RAL-number
9007
Wire length connecting cable
2 mm
Width sensor
38 mm
Sensor length
114 mm

Export product specification