Download document () of 20

107906
Model code: LAB-BAR_46TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 46HP

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107906
Product Length/Depth
828 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.033 kg
Compliances
RoHS conform
EAN
4015081075515
Model Code
LAB-BAR_46TE

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment
Number of module space units (total)
46

Export product specification