Download document () of 20

111287
Model code: BPZ-RP-400/10

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 1060 x 400 mm

General Specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111287
Product Length/Depth
1 mm
Product Height
945 mm
Product Width
318 mm
Product Weight
2.27 kg
Compliances
RoHS conform
EAN
4015081108480
Model Code
BPZ-RP-400/10

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
400 mm
Suitable for height
1060 mm
Suitable for width
400 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification