Download document () of 20

111310
Model code: BPZ-RP-1200/20

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel back plate HxW = 2060 x 1200 mm

General Specifications

Product Name
Eaton xEnergy Basic rear panel
Catalog Number
111310
Product Length/Depth
1945 mm
Product Height
2 mm
Product Width
1115 mm
Product Weight
17 kg
Compliances
RoHS conform
EAN
4015081108718
Model Code
BPZ-RP-1200/20

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
0 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
1 mm
Suitable for enclosure building width
1200 mm
Suitable for height
2060 mm
Suitable for width
1200 mm
Material
Sheet steel
Steel
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Rear panel use
Functions
Additional equipment

Export product specification