Download document () of 20

114814
Model code: BPZ-MPL300-800

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate for HxW=300x800mm

List price EUR30.4

General Specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
114814
Product Length/Depth
700 mm
Product Height
20 mm
Product Width
110 mm
Product Weight
4.6 kg
Compliances
RoHS conform
EAN
4015081142149
Model Code
BPZ-MPL300-800

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Universal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Flush mounting
Functions
Additional equipment

Export product specification