Download document () of 20
We make what matters work

115167

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Profile, vertical, for H=1800mm, (2pc.)

List price EUR150.19

General Specifications

Product Name
Eaton xEffect xVtl vertical profile
Catalog Number
115167
Product Length/Depth
1650 mm
Product Height
70 mm
Product Width
75 mm
Product Weight
4.4 kg
Compliances
RoHS conform
EAN
4015081145676
Model Code
XVTL-VP18/SET

Product specifications

Number of height units
0
Profile height (busbar)
1649 mm
Surface finishing
Galvanized
Material
Steel
Model
Metric
Mounting method
Screw mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.