Download document () of 20

119220
Model code: BPZ-TP-15

Eaton xEnergy Basic LV systems Low voltage switchgear. Door support bar for H=1450mm

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
119220
Product Length/Depth
15 mm
Product Height
1410 mm
Product Width
40 mm
Product Weight
0.58 kg
Compliances
RoHS conform
EAN
4015081173570
Model Code
BPZ-TP-15

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Suitable for height
1560 mm
Material
Sheet steel
Mounting position
Vertical
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification