Download document () of 20
We make what matters work

12004-RTO-2R07-001

Eaton Crouse-Hinds series side marker, Threaded 1" and 3/4" bottom hub, 50/60 Hz, Polycarbonate globe and lens, LED, Red, Copper-free aluminum, Surge protection, Single fixture, low intensity, 120-240 Vac, 6.5W

General Specifications

Product Name
Eaton Crouse-Hinds series Side marker
Catalog Number
12004-RTO-2R07-001
Product Length/Depth
5 in
Product Height
5.93 in
Product Width
5 in
Product Weight
2 lb
Compliances
FAA
Transport Canada
DGAC Mexico
ICAO
CE
UPC
786689904333

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Frequency rating
50/60 Hz
Voltage rating
120-240 Vac
Wattage
6.5W
Special features
Surge protection
Type
Single fixture, low intensity
Entry size
Threaded 1" and 3/4" bottom hub
Entry type
Bottom
Globe material
Polycarbonate
Lamp type
LED
Lens color
Red
Lens material
Polycarbonate
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.