Download document () of 20

121604
Model code: C22S-WK3-K02

Eaton Moeller® series C22 Changeover switch, With thumb-grip, momentary, 2 NC, Screw connection, 3 positions, Bezel: black

General Specifications

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
121604
Product Length/Depth
73 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.023 kg
Certifications
CSA-C22.2 No. 14-05 and 94-M91
UL Listed
VDE 0660
CSA certified
CSA File No.: 165628
UL 508
CSA Class No.: 321103
CE marking
UL File No.: E29184
UL Category Control No.: NKCR
IEC/EN 60947-5-1
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
EAN
4015081194223
Model Code
C22S-WK3-K02

Product specifications

Type
Selector switch actuator
Actuator color
Black
Product Category
RMQ Compact
Features
Positive opening
Actuator function
Spring-return
Momentary
Electric connection type
Screw connection
Fitted with:
Front ring
Operating frequency
2000 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Actuator type
Toggle
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Force for positive opening - min
30 N
Knob travel
5.7 mm
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Opening diameter
22.5 mm
Operating torque
0.3 Nm
Rated insulation voltage (Ui)
250 V
Bezel color
Black
Bezel material
Plastic
Design
With thumb-grip
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Connection type
Screw connection
Overvoltage category
III
Degree of protection
NEMA 1
IP65
Lifespan, mechanical
1,000,000 Operations
Number of switch positions
2
Tightening torque
0.8 Nm, Screw terminals
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts
Switching angle
40 °

Export product specification