Download document () of 20

122000
Model code: BB-UL-EC/1

Eaton Distribution parts. End cap, EC/1

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
122000
Product Length/Depth
14 mm
Product Height
10 mm
Product Width
5 mm
Product Weight
0.001 kg
Compliances
RoHS conform
EAN
4015081202003
Model Code
BB-UL-EC/1

Product specifications

Used with
Busbar
BB-UL
Features
Busbar
Accessory/spare part type
End cap for shroud section
Color
Other
Material
Plastic
Model
End cap
Suitable for
Other
Type
  • BB-UL
  • Busbar
Application
Switchgear for industrial and advanced commercial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.