Download document () of 20

122922
Model code: IZMX16B3-V12W

Eaton Moeller series IZMX/INX - ACB. IZMX16, 3p, 1250 A, Icu (<= 440V 50/60 Hz): 42 kA, Ics (<= 440V 50/60 Hz): 42 kA, Ir 625 A - 1250 A, Withdrawable, Selective operation

General Specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
122922
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
27.74 kg
Compliances
RoHS conform
EAN
4015081205271
Model Code
IZMX16B3-V12W

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
1250 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification