VT fuse-link, medium voltage, 3 A, AC 12 kV, 195 x 25.4 mm, back-up, BS, IEC, style 22 tags
| Product Name |
Eaton Bussmann series medium auxiliary fuse
|
| Catalog Number |
12OBCN223
|
| Product Length/Depth |
195 mm
|
| Product Height |
25.4 mm
|
| Product Width |
25.4 mm
|
| Product Weight |
245 g
|
| Compliances |
BS 2692-1
|
| Certifications |
IEC60282-1
|
| EAN |
5027590432481
|
| Amperage Rating |
3 A
|
| Voltage rating |
1.2 kV
|
| Performance Cat According To IEC 60282-1 |
Back-up
|
| Class |
Class back-up
|
| Resistance |
1.21 ohms
|
| Application |
voltage and auxiliary transformers
|
| Fuse size |
195 x 25.4 mm
|
| Standard |
British Standard
|