Download document () of 20

136264
Model code: CSAR3F3CY2210

Eaton Moeller® series CSAR Connection cable, 3p, AC, coupling m12 angled, open end, L=10m

List price EUR45.3

General Specifications

Product Name
Eaton Moeller® series CSAR Accessory Connection cable
Catalog Number
136264
Product Length/Depth
190.5 mm
Product Height
38.1 mm
Product Width
190.5 mm
Product Weight
0.52 kg
Certifications
CE
EAN
4015081330577
Model Code
CSAR3F3CY2210

Product specifications

Type
Connecting cables
Number of poles
Three-pole
Cable type
Cable end, open, Output side
Multi-core
Coupling, angled, Input side
Contact surface material
Other
Rated operational voltage (Ue) - max
0 V
Product category
Accessories
Voltage type
AC
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Continuity resistor
0 mΩ
Nominal current
0 A
Cable length
10 m
Cable sheath material
Other
Degree of protection
Other
Color cable sheath
Yellow
Electrical connection type (box-sided)
Other
Electrical connection type (field-sided)
M12
Contact body material
Other
Permitted temperature of outer cable (assembled) without vibration - max
70 °C
Permitted temperature of outer cable (assembled) without vibration - min
40 °C
Permitted temperature of outer cable (assembling/handling) - max
70 °C
Permitted temperature of outer cable (assembling/handling) - min
40 °C
Plug-in contact type (box-sided)
Male (plug)
Plug-in contact type (field-sided)
Female (bus)
Positioning cable feed (box-sided)
Other
Positioning cable feed (field-sided)
Angled

Export product specification