Download document () of 20

143303
Model code: XLSPH1854

Eaton xEnergy Light LV systems LV switchgear. Plinth H=100mm, W=850mm, D=400mm, gray

List price EUR119

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143303
Product Length/Depth
705 mm
Product Height
110 mm
Product Width
230 mm
Product Weight
7 kg
Compliances
RoHS conform
EAN
4015081399673
Model Code
XLSPH1854

Product specifications

Color
Gray
Load capacity - max
1500 kg
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Model
Base complete
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.