Download document () of 20

143334
Model code: XSDMD2010-S

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, transparent, IP55, HxW=2000x1000mm, grey

List price €867

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143334
Product Length/Depth
1940 mm
Product Height
50 mm
Product Width
550 mm
Product Weight
43 kg
Compliances
RoHS conform
EAN
4015081399987
Model Code
XSDMD2010-S

Product specifications

Features
EMC-version
Version as glazed door
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.