Download document () of 20

143367
Model code: XLST3F856

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, adjustable flange plates, for WxD = 850 x 600mm, IP30, grey

General Specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143367
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
485 mm
Product Weight
4.6 kg
Compliances
RoHS conform
EAN
4015081400317
Model Code
XLST3F856

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.