Download document () of 20

143867
Model code: EP21AP

EP21AP. Protection slab, closed version

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143867
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
250 mm
Product Weight
0.259 kg
Compliances
RoHS conform
EAN
4015081404018
Model Code
EP21AP

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification