Eaton xEnergy Basic NH switch-disconnectors mounting unit
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143947
|
Product Length/Depth |
41.5 mm
|
Product Height |
300 mm
|
Product Width |
250 mm
|
Product Weight |
0.413 kg
|
Compliances |
RoHS conform
|
EAN |
4015081404810
|
Model Code |
EP22GRT3000R-OG
|
Fitted with: |
Mounting plate
Cover |
Built-in depth |
31.5 mm
|