Download document () of 20

144001
Model code: EPTS15-0250

EPTS15-0250. Mounting rail 35x15mm

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144001
Product Length/Depth
15 mm
Product Height
35 mm
Product Width
245 mm
Product Weight
0.182 kg
Compliances
RoHS conform
EAN
4015081405350
Model Code
EPTS15-0250

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Support rail

Export product specification