Download document () of 20

144013
Model code: UKBUE35.75

UKBUE35.75. Cable bracket

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144013
Product Length/Depth
65 mm
Product Height
22 mm
Product Width
49 mm
Product Weight
0.024 kg
Compliances
RoHS conform
EAN
4015081405473
Model Code
UKBUE35.75

Product specifications

Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Mounting kit

Export product specification