Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board with three-point turn-lock, mounting side panel, W = 600 mm, H = 760 mm
| Product Name | 
                                                Eaton xEnergy Basic small distribution board
                                             | 
| Catalog Number | 
                                                149152
                                             | 
| Product Length/Depth | 
                                                262 mm
                                             | 
| Product Height | 
                                                760 mm
                                             | 
| Product Width | 
                                                600 mm
                                             | 
| Product Weight | 
                                                20.4 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| EAN | 
                                                4015081454785
                                             | 
| Model Code | 
                                                BP-O-600/7-PSN
                                             | 
| Type | 
                                                Basic device
                                             | 
| Features | 
                                                EMC-version
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Not relevant to indoor installations.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply to enclosures without lifting aids.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK08
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP30
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                < 0.1 Ω; meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 440 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                4 kV
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Does not apply to metal enclosures.
                                             | 
| Surface finishing | 
                                                With powder coating
                                             | 
| Enclosure material | 
                                                Steel
                                             | 
| Built-in height | 
                                                775 mm
                                             | 
| Built-in width | 
                                                615 mm
                                             | 
| Built-in depth | 
                                                280 mm
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                70 W
                                             | 
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                                62 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                                66 W
                                             | 
| Closure type | 
                                                Other
                                             | 
| Cover/door model | 
                                                Closed
                                             | 
| Cover/door type | 
                                                Door  Three-point turn-lock Single | 
| RAL-number | 
                                                7035
                                             | 
| Width in number of modular spacings | 
                                                24
                                             | 
| Application | 
                                                Indoor (installation site)
Mounting side wall
                                             | 
| Color | 
                                                Gray  Light gray (RAL 7035) | 
| Number of rows | 
                                                4
                                             | 
| Degree of protection | 
                                                IP30
                                             | 
| Functions | 
                                                Basic device  Extension possible Sealable | 
| Material | 
                                                Sheet steel
                                             | 
| Mounting method | 
                                                Surface mounted (plaster)  Surface mounting | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                141 W
                                             | 
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                                125 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                                133 W
                                             | 
| Internal depth | 
                                                257.5 mm
                                             | 
| Number of openings for socket outlets | 
                                                0
                                             |