Download document () of 20

15XABR12

Expulsion fuse-link, medium voltage, 12 A, AC 15 kV, 533 mm, ANSI, XA extra rapid

General Specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15XABR12
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
25.96 g
Certifications
ANSI
EAN
5027590436762
UPC
051712542951

Product specifications

Amperage Rating
12 A
Current characteristic type
Type XA - This type of expulsion fuse link has an extra rapid characteristic. It is suitable for applications where a high degree of system protection is required at the expense of discrimination.
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Pink
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Export product specification