Download document () of 20
Discontinued

162561
Model code: PIFT3H311C601BMCE

Eaton Distribution parts. Fuse switch disconnector, 3p, NH3, AC23, 11C601BMCE

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
162561
Product Length/Depth
590 mm
Product Height
149.5 mm
Product Width
280 mm
Product Weight
14.435 kg
Compliances
RoHS conform
EAN
4015081590919
Model Code
PIFT3H311C601BMCE

Product specifications

Features
Motor drive optional
Fitted with:
Connectors
Error protection
Rated operational power at AC-23A, 400 V, 50 Hz
0 kW
Rated permanent current (Iu)
630 A
Rated uninterrupted current (Iu)
630 A
Conditioned rated short-circuit current Iq
100 kA
With error protection
Yes
Number of poles
Three-pole
Rated operation power at AC-23, 400 V
0 kW
Rated short-time withstand current (Icw)
0 kA
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Long turning handle
Suitable for
Front mounting
Rated conditional short-circuit current (Iq)
100 kA
Suitable for fuses
NH3
Cable entry type
Side
Degree of protection (front side)
IP40
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
690 V

Export product specification

Installation instructions

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.