Eaton Moeller series xEffect - FRCdM Type AC, A, U, R RCCB, 25A, 4p, 300mA, type G/A
| Product Name | 
                                                Eaton Moeller series xEffect - FRCdM Type AC, A, U, R RCCB
                                             | 
| Catalog Number | 
                                                168647
                                             | 
| Product Length/Depth | 
                                                76 mm
                                             | 
| Product Height | 
                                                80 mm
                                             | 
| Product Width | 
                                                70 mm
                                             | 
| Product Weight | 
                                                0.32 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                ÖVE E 8601  EN45545-2 IEC 61373 IEC/EN 61008 | 
| EAN | 
                                                4015081651344
                                             | 
| Model Code | 
                                                FRCDM-25/4/03-G/A
                                             | 
| Application | 
                                                xEffect - Switchgear for industrial and advanced commercial applications
                                             | 
| Number of poles | 
                                                Four-pole
                                             | 
| Tripping time | 
                                                Short time-delayed  10 ms delayed | 
| Amperage Rating | 
                                                25 A
                                             | 
| Rated short-circuit strength | 
                                                10 kA
                                             | 
| Fault current rating | 
                                                300 mA
                                             | 
| Sensitivity type | 
                                                Pulse-current sensitive
                                             | 
| Impulse withstand current | 
                                                3 kA (8/20 μs) surge-proof
                                             | 
| Type | 
 | 
| Voltage rating (IEC/EN 60947-2) | 
                                                240 V AC / 415 V AC
                                             | 
| Voltage rating - min | 
                                                50 VAC
                                             | 
| Voltage rating - max | 
                                                264 VAC
                                             | 
| Rated operational voltage (Ue) - max | 
                                                415 V
                                             | 
| Rated insulation voltage (Ui) | 
                                                440 V
                                             | 
| Rated impulse withstand voltage (Uimp) | 
                                                4 kV
                                             | 
| Rated fault current - min | 
                                                0.3 A
                                             | 
| Rated fault current - max | 
                                                0.3 A
                                             | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Short-circuit rating | 
                                                63 A (max. admissible back-up fuse)
                                             | 
| Leakage current type | 
                                                A
                                             | 
| Rated residual making and breaking capacity | 
                                                500 A
                                             | 
| Admissible back-up fuse | 
                                                63 A gG/gL
                                             | 
| Admissible back-up fuse overload - max | 
                                                25 A gG/gL
                                             | 
| Rated short-time withstand current (Icw) | 
                                                10 kA
                                             | 
| Surge current capacity | 
                                                3 kA
                                             | 
| Test circuit range | 
                                                196 V AC - 456 V AC
                                             | 
| Pollution degree | 
                                                2
                                             | 
| Lifespan, electrical | 
                                                4000 operations
                                             | 
| Rated switching capacity (resistive load) of auxiliary contact at 30 V DC | 
                                                2 A
                                             | 
| Rated switching capacity (resistive load) of auxiliary contact at 240 V AC | 
                                                0.25 A
                                             | 
| Switching duty with resistive load of auxiliary contact - max | 
                                                60 W
                                             | 
| Switching voltage at AC of auxiliary contact - max | 
                                                240 V
                                             | 
| Switching voltage at DC of auxiliary contact - max | 
                                                220 V
                                             | 
| Switching current of auxiliary contact - max | 
                                                2 A
                                             | 
| Switching capacity of auxiliary contact - min | 
                                                10 μA, 10 mV DC
                                             | 
| Terminal capacity of auxiliary contact | 
                                                0.25 mm² - 1.5 mm²
                                             | 
| Frame | 
                                                45 mm
                                             | 
| Width in number of modular spacings | 
                                                4
                                             | 
| Built-in width (number of units) | 
                                                70 mm (4 SU)
                                             | 
| Built-in depth | 
                                                70.5 mm
                                             | 
| Mounting Method | 
                                                Quick attachment with 2 latch positions for DIN-rail IEC/EN 60715  DIN rail | 
| Mounting position | 
                                                As required
                                             | 
| Degree of protection | 
                                                IP20, IP40 with suitable enclosure  IP20 | 
| Status indication | 
                                                White / blue
                                             | 
| Terminals (top and bottom) | 
                                                Twin-purpose terminals
                                             | 
| Terminal capacity (solid wire) | 
                                                1.5 mm² - 35 mm²
                                             | 
| Connectable conductor cross section (solid-core) - min | 
                                                1.5 mm²
                                             | 
| Connectable conductor cross section (solid-core) - max | 
                                                35 mm²
                                             | 
| Terminal capacity (stranded cable) | 
                                                16 mm² (2x)
                                             | 
| Connectable conductor cross section (multi-wired) - min | 
                                                1.5 mm²
                                             | 
| Connectable conductor cross section (multi-wired) - max | 
                                                16 mm²
                                             | 
| Terminal capacity (cable) | 
                                                M5 (with cross-recessed screw as defined in EN ISO 4757-Z2, PZ2)
                                             | 
| Terminal protection | 
                                                Finger and hand touch safe, DGUV VS3, EN 50274
                                             | 
| Contact position indicator color | 
                                                Red / green
                                             | 
| Tightening torque | 
                                                2 Nm - 2.4 Nm
                                             | 
| Busbar material thickness | 
                                                0.8 mm - 2 mm
                                             | 
| Lifespan, mechanical | 
                                                20000 operations
                                             | 
| Permitted storage and transport temperature - min | 
                                                -35 °C
                                             | 
| Permitted storage and transport temperature - max | 
                                                60 °C
                                             | 
| Climatic proofing | 
                                                25-55 °C / 90-95% relative humidity according to IEC 60068-2
                                             | 
| Internal resistance at room temperature and 50Hz | 
                                                0.66 mΩ
                                             | 
| Rated operational current for specified heat dissipation (In) | 
                                                25 A
                                             | 
| Heat dissipation per pole, current-dependent | 
                                                0 W
                                             | 
| Equipment heat dissipation, current-dependent | 
                                                4.6 W
                                             | 
| Static heat dissipation, non-current-dependent | 
                                                0 W
                                             | 
| Heat dissipation capacity | 
                                                4.6 W
                                             | 
| Ambient operating temperature - min | 
                                                -25 °C
                                             | 
| Ambient operating temperature - max | 
                                                60 °C
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| Features | 
                                                Additional equipment possible  Residual current circuit-breakers, digital Selective protection | 
| Fitted with: | 
                                                Interlocking device
                                             | 
| Functions | 
                                                Short-time delayed tripping
                                             | 
| Special features | 
 | 
| Used with | 
                                                FRCdM  Residual current circuit-breakers, digital Type G/A (ÖVE E 8601) |